Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, MTG F-FLANGE 18
Part #:0259-00141
Catalog #:HERA35 KIT, MTG F-FLANGE 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | For Use With Reducer(s) Size: | HERA35 |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798811307 | Weight: | 2.20 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN |

