Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75 KIT, MTG T-BASE 52
Part #:0259-00152
Catalog #:HERA75 KIT, MTG T-BASE 52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | For Use With Reducer(s) Size: | HERA75 |
| Overall Length (in): | 16.25 in | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Height (in): | 2 in |
| Overall Width (in): | 10.5 in | Bolt Center-to-Center Width (in): | 9.5 in |
| Bolt Center-to-Center Length (in): | 16.5 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 6.438 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798786872 | Weight: | 27.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 4.00 IN |

