Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, VERTICAL MTG 18
Part #:0259-00159
Catalog #:HERA35 KIT, VERTICAL MTG 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35 | Material Type: | Steel |
| Service Factor: | 1 | Mounting Type: | Vertical |
| Bolt Center-to-Center Width (in): | 4 in | Bolt Center-to-Center Height (in): | 7.37 in |
| Overall Height (in): | 8.25 in | Overall Width (in): | 5 in |
| Base Type: | Vertical Base | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798811567 | Weight: | 7.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

