Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75 KIT, MTG T-BASE 60
Part #:0259-00163
Catalog #:HERA75 KIT, MTG T-BASE 60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA75 | Material Type: | Cast Iron |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798786964 | Weight: | 52.00 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 6.00 IN |

