Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, BUSHING OUTPUT .875
Part #:0259-00179
Catalog #:HERA45 KIT, BUSHING OUTPUT .875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35, HERA45 | Overall Length (in): | 5.5 in |
| Material Type: | Steel | Product Type: | Helical Hypoid |
| Service Factor: | 1 | Outside Diameter (in): | 1.438 in |
| Keyway Size: | 3/8 x 1/4 x 3 & 3/16 x 3/16 x 3 | Includes: | Keys and Set Screws |
| Bore Size (in): | 0.875 in | Minimum Keyway Size: | 3/8 -1/4 |
| Length Through Bore (in): | 5.5 in | Bushing Type: | Output Bushing |
| Housing Material: | Cast iron | Accessory Type: | HERA |
General Specifications
| UPC: | 662961820822 | Weight: | 2.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

