Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, BUSHING OUTPUT 1.000
Part #:0259-00180
Catalog #:HERA45 KIT, BUSHING OUTPUT 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35, HERA45 | Material Type: | Steel |
| Overall Length (in): | 5.5 in | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Outside Diameter (in): | 1.438 in |
| Keyway Size: | 3/8 x 1/4 x 3 & 1/4 x 1/4 x 3 | Bore Size (in): | 1 in |
| Includes: | Keys and Setscrews | Length Through Bore (in): | 5.5 in |
| Bushing Type: | Bushing Output | Minimum Keyway Size: | 3/8 x 1/8 |
| Accessory Type: | HERA | Housing Material: | Cast iron |
General Specifications
| UPC: | 662961820839 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

