Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, BUSHING OUTPUT 1.1875
Part #:0259-00182
Catalog #:HERA45 KIT, BUSHING OUTPUT 1.1875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 5.5 in | For Use With Reducer(s) Size: | HERA35, HERA45 |
| Material Type: | Steel | Product Type: | Helical Hypoid |
| Service Factor: | 1 | Minimum Keyway Size: | 3/8 -1/4 |
| Length Through Bore (in): | 5.5 in | Includes: | Keys and Set Screws |
| Bore Size (in): | 1.1875 in | Outside Diameter (in): | 1.438 in |
| Keyway Size: | 3/8 -1/4 STEP x 3 | Bushing Type: | Output Bushing |
| Housing Material: | Cast iron | Accessory Type: | HERA |
General Specifications
| UPC: | 662961821447 | Weight: | 2.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

