Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL10 KIT, SAFETY COVER-OPEN
Part #:0259-00317
Catalog #:HL10 KIT, SAFETY COVER-OPEN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | POLYCARBONATE | For Use With Reducer(s) Size: | HERA35, HERA45, SSHERA35, SSHERA45, SSHB2040 |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662961739797 | Weight: | 14.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN |

