Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL40 KIT, SAFETY COVER-CLOSED
Part #:0259-00318
Catalog #:HL40 KIT, SAFETY COVER-CLOSED
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | POLYCARBONATE | For Use With Reducer(s) Size: | HERA55, SSHB2060, SSHB2070 |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662961740595 | Weight: | 14.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 8.00 IN |

