Hub City Stainless Steel HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL40SS KIT, HUBLOC 1.250
Part #:HL40SS104K
Catalog #:HL40SS KIT, HUBLOC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | SSHB2073*K | Material Type: | Stainless Steel |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662961824585 | Weight: | 10.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

