Hub City Stainless Steel HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL40SS KIT, HUBLOC 1.938
Part #:HL40SS115K
Catalog #:HL40SS KIT, HUBLOC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | SSHB2073*K | Overall Length (in): | 1.14 in |
| Material Type: | Stainless Steel | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Outside Diameter (in): | 4.02 in |
| Includes: | Two Bushings, Mounting Hardware and HubCap Covers | Bore Size (in): | 1.938 in |
| Length Through Bore (in): | 1.14 in | Bushing Type: | Keyless Bushing |
| Accessory Type: | HERA | Housing Material: | Cast iron |
General Specifications
| UPC: | 662961824608 | Weight: | 10.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

