Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 19.93 56C .750
Part #:0250-56804
Catalog #:SSHERA35ES 19.93 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 19.93:1 |
| Input HP: | 1.7 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | .750 in | Style: | ES |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 87.8 | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Height (in): | 5.93 in | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Nominal Ratio: | 20:1 | Housing Material: | Stainless Steel |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | SSHERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798939759 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

