Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 58.33 56C .875
Part #:0250-56816
Catalog #:SSHERA35ES 58.33 56C .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 30 |
| Input HP: | 0.58 | Output Diameter (in): | .875 in |
| Style: | ES | Input Diameter (in): | 0.626 in |
| Ratio: | 58.33:1 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.58 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 5.93 in | Housing Width (in): | 6 in |
| Mounting Type: | ES | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798939872 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

