Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 19.93 56C 1.125
Part #:0250-56828
Catalog #:SSHERA35ES 19.93 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Input HP: | 1.7 | Product Type: | RIGHT ANGLE |
| Ratio: | 19.93:1 | Output RPM: | 87.8 |
| Product Line: | HERA | Series Code: | HERA35 |
| Style: | ES | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Housing Height (in): | 5.93 in | Mounting Type: | ES |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | SSHERA35 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798939995 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

