Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 29.10 56C 1.188
Part #:0250-56837
Catalog #:SSHERA35ES 29.10 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 29.10:1 | Product Line: | HERA |
| Series Code: | HERA35 | Input HP: | 1.17 |
| Style: | ES | Output RPM: | 60.1 |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Center Distance (in): | 2.509 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798940083 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

