Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 15.60 56C 1.250
Part #:0250-56843
Catalog #:SSHERA35ES 15.60 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.18 | Product Line: | HERA |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Ratio: | 15.60:1 | Input Diameter (in): | 0.626 in |
| Output RPM: | 112.2 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Style: | ES |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Mounting Type: | ES | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Gear Drive SIze: | SSHERA35 |
| Center Distance (in): | 2.509 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798940144 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

