Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 19.93 56C 1.438
Part #:0250-56852
Catalog #:SSHERA35ES 19.93 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.438 in | Style: | ES |
| Series Code: | HERA35 | Input HP: | 1.7 |
| Service Factor: | 1 | Output RPM: | 87.8 |
| Ratio: | 19.93:1 | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | ES | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 20:1 | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | SSHERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798940236 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

