Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 11.42 143TC .875
Part #:0250-56866
Catalog #:SSHERA35ES 11.42 143TC .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 153.2 |
| Ratio: | 11.42:1 | Input HP: | 2.97 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Product Line: | HERA | Style: | ES |
| Output Diameter (in): | .875 in | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Mounting Type: | ES | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Housing Material: | Stainless Steel |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798940373 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

