Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 29.10 143TC .875
Part #:0250-56869
Catalog #:SSHERA35ES 29.10 143TC .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Input HP: | 1.17 |
| Product Line: | HERA | Output Diameter (in): | .875 in |
| Service Factor: | 1 | Output RPM: | 60.1 |
| Style: | ES | Ratio: | 29.10:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.17 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Reduction: | Double | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Mounting Type: | ES |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA35 | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798940403 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

