Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 43.53 143TC 1.000
Part #:0250-56878
Catalog #:SSHERA35ES 43.53 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Ratio: | 43.53:1 | Series Code: | HERA35 |
| Product Line: | HERA | Input HP: | 0.78 |
| Output Diameter (in): | 1.000 in | Output RPM: | 40.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.78 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Width (in): | 6 in | Reduction: | Double |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | SSHERA35 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798940496 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

