Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 43.53 143TC 1.188
Part #:0250-56894
Catalog #:SSHERA35ES 43.53 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 40.2 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Input HP: | 0.78 |
| Style: | ES | Ratio: | 43.53:1 |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Width (in): | 6 in | Housing Height (in): | 5.93 in |
| Reduction: | Double | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 40:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | SSHERA35 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798940656 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

