Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 8.02 56C .750
Part #:0250-56913
Catalog #:SSHERA35PS 8.02 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Ratio: | 8.02:1 |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 4.23 |
| Style: | PS | Output RPM: | 218.2 |
| Output Diameter (in): | .750 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Reduction: | Double | Housing Height (in): | 5.93 in |
| Mounting Type: | PS | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA35 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798940847 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

