Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 11.42 56C 1.000
Part #:0250-56930
Catalog #:SSHERA35PS 11.42 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Series Code: | HERA35 | Ratio: | 11.42:1 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.626 in |
| Output RPM: | 153.2 | Input HP: | 2.97 |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Width (in): | 6 in | Mounting Type: | PS |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA35 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941011 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

