Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 29.10 56C 1.000
Part #:0250-56933
Catalog #:SSHERA35PS 29.10 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 29.10:1 |
| Input HP: | 1.17 | Series Code: | HERA35 |
| Style: | PS | Output Diameter (in): | 1.000 in |
| Output RPM: | 60.1 | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.17 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Reduction: | Double | Housing Length (in): | 7.2 in |
| Mounting Type: | PS | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941042 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

