Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 15.60 56C 1.125
Part #:0250-56939
Catalog #:SSHERA35PS 15.60 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Product Type: | RIGHT ANGLE |
| Input HP: | 2.18 | Product Line: | HERA |
| Output RPM: | 112.2 | Ratio: | 15.60:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.125 in | Series Code: | HERA35 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Reduction: | Double | Mounting Type: | PS |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798941103 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

