Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 58.33 56C 1.188
Part #:0250-56952
Catalog #:SSHERA35PS 58.33 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 30 | Product Line: | HERA |
| Input HP: | 0.58 | Input Diameter (in): | 0.626 in |
| Style: | PS | Series Code: | HERA35 |
| Ratio: | 58.33:1 | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Reduction: | Double | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Center Distance (in): | 2.509 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941233 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

