Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 43.53 56C 1.250
Part #:0250-56958
Catalog #:SSHERA35PS 43.53 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output Diameter (in): | 1.250 in |
| Ratio: | 43.53:1 | Input Diameter (in): | 0.626 in |
| Output RPM: | 40.2 | Style: | PS |
| Series Code: | HERA35 | Input HP: | 0.78 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.78 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Reduction: | Double |
| Mounting Type: | PS | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Gear Drive SIze: | SSHERA35 | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941295 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

