Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 29.10 56C 1.438
Part #:0250-56965
Catalog #:SSHERA35PS 29.10 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input HP: | 1.17 | Ratio: | 29.10:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Style: | PS | Output RPM: | 60.1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Mounting Type: | PS |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA35 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798941363 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

