Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 52.50 143TC .750
Part #:0250-56975
Catalog #:SSHERA35PS 52.50 143TC .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .750 in | Service Factor: | 1 |
| Input HP: | 0.65 | Output RPM: | 33.3 |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Style: | PS |
| Series Code: | HERA35 | Ratio: | 52.50:1 |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Mounting Type: | PS | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798941462 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

