Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 58.33 143TC .875
Part #:0250-56984
Catalog #:SSHERA35PS 58.33 143TC .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Product Line: | HERA |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | .875 in | Ratio: | 58.33:1 |
| Output RPM: | 30 | Input HP: | 0.58 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.58 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Reduction: | Double | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Mounting Type: | PS |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | SSHERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798941554 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

