Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 11.42 143TC 1.125
Part #:0250-56994
Catalog #:SSHERA35PS 11.42 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Ratio: | 11.42:1 |
| Service Factor: | 1 | Style: | PS |
| Output RPM: | 153.2 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Product Line: | HERA |
| Input HP: | 2.97 | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Housing Width (in): | 6 in | Housing Height (in): | 5.93 in |
| Reduction: | Double | Mounting Type: | PS |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798941653 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

