Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 58.33 143TC 1.125
Part #:0250-57000
Catalog #:SSHERA35PS 58.33 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Input HP: | 0.58 |
| Input Diameter (in): | 0.876 in | Product Line: | HERA |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output RPM: | 30 | Ratio: | 58.33:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.58 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Mounting Type: | PS | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA35 |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798941714 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

