Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35PS 11.42 143TC 1.188
Part #:0250-57002
Catalog #:SSHERA35PS 11.42 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 153.2 |
| Input HP: | 2.97 | Style: | PS |
| Input Diameter (in): | 0.876 in | Series Code: | HERA35 |
| Ratio: | 11.42:1 | Service Factor: | 1 |
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.97 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Reduction: | Double | Mounting Type: | PS |
| Length Through Bore (in): | 6 in | Motor Frame Size: | 140TC |
| Gear Drive SIze: | SSHERA35 | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798941738 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

