Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 19.93 (18) .875
Part #:0250-57036
Catalog #:SSHERA35AS 19.93 (18) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.8 | Ratio: | 19.93:1 |
| Input HP: | 1.7 | Product Type: | RIGHT ANGLE |
| Style: | AS | Service Factor: | 1 |
| Output Diameter (in): | .875 in | Series Code: | HERA35 |
| Product Line: | HERA | Input Diameter (in): | 0.624 in |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 5.93 in |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798942070 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

