Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 58.33 (18) .875
Part #:0250-57040
Catalog #:SSHERA35AS 58.33 (18) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .875 in | Input Diameter (in): | 0.624 in |
| Product Type: | RIGHT ANGLE | Ratio: | 58.33:1 |
| Series Code: | HERA35 | Output RPM: | 30 |
| Product Line: | HERA | Service Factor: | 1 |
| Input HP: | 0.58 | Style: | AS |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Housing Height (in): | 5.93 in | Mounting Type: | AS |
| Length Through Bore (in): | 6 in | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798942117 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

