Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 8.02 (18) 1.125
Part #:0250-57049
Catalog #:SSHERA35AS 8.02 (18) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 218.2 | Style: | AS |
| Ratio: | 8.02:1 | Input Diameter (in): | 0.624 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Input HP: | 4.23 |
| Product Line: | HERA | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798942209 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

