Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 52.50 (18) 1.125
Part #:0250-57055
Catalog #:SSHERA35AS 52.50 (18) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Input Diameter (in): | 0.624 in |
| Ratio: | 52.50:1 | Series Code: | HERA35 |
| Output RPM: | 33.3 | Style: | AS |
| Input HP: | 0.65 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.65 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Mounting Type: | AS | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Gear Drive SIze: | SSHERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 50:1 | Center Distance (in): | 2.509 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798942261 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

