Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 15.60 (21) 1.188
Part #:0250-57115
Catalog #:SSHERA35AS 15.60 (21) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Style: | AS |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.624 in |
| Product Line: | HERA | Service Factor: | 1 |
| Output RPM: | 112.2 | Series Code: | HERA35 |
| Ratio: | 15.60:1 | Input HP: | 2.18 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Housing Width (in): | 6 in | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA35 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798942865 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

