Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 43.53 (21) 1.250
Part #:0250-57126
Catalog #:SSHERA35AS 43.53 (21) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.53:1 | Input HP: | 0.78 |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Output RPM: | 40.2 | Style: | AS |
| Input Diameter (in): | 0.624 in | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Mounting Type: | AS |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798942971 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

