Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 11.42 (24) .750
Part #:0250-57138
Catalog #:SSHERA35AS 11.42 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Line: | HERA |
| Output RPM: | 153.2 | Output Diameter (in): | .750 in |
| Series Code: | HERA35 | Service Factor: | 1 |
| Input HP: | 2.97 | Input Diameter (in): | 0.749 in |
| Ratio: | 11.42:1 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Mounting Type: | AS | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | SSHERA35 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798943091 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

