Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 19.93 (24) .750
Part #:0250-57140
Catalog #:SSHERA35AS 19.93 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .750 in | Service Factor: | 1 |
| Output RPM: | 87.8 | Input Diameter (in): | 0.749 in |
| Style: | AS | Ratio: | 19.93:1 |
| Series Code: | HERA35 | Input HP: | 1.7 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | AS | Housing Width (in): | 6 in |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798943114 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

