Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 15.60 (24) 1.000
Part #:0250-57155
Catalog #:SSHERA35AS 15.60 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.60:1 | Output RPM: | 112.2 |
| Input Diameter (in): | 0.749 in | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input HP: | 2.18 |
| Product Line: | HERA | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Mounting Type: | AS | Housing Height (in): | 5.93 in |
| Reduction: | Double | Housing Length (in): | 7.2 in |
| Length Through Bore (in): | 6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | SSHERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798943268 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

