Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 11.42 (24) 1.188
Part #:0250-57170
Catalog #:SSHERA35AS 11.42 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.97 | Ratio: | 11.42:1 |
| Output Diameter (in): | 1.188 in | Output RPM: | 153.2 |
| Input Diameter (in): | 0.749 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | HERA |
| Series Code: | HERA35 | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Height (in): | 5.93 in | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Nominal Ratio: | 10:1 |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798943411 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

