Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 15.60 (24) 1.250
Part #:0250-57179
Catalog #:SSHERA35AS 15.60 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.18 | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.749 in |
| Series Code: | HERA35 | Output Diameter (in): | 1.250 in |
| Style: | AS | Ratio: | 15.60:1 |
| Output RPM: | 112.2 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Reduction: | Double | Housing Length (in): | 7.2 in |
| Housing Height (in): | 5.93 in | Mounting Type: | AS |
| Length Through Bore (in): | 6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA35 | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798943503 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

