Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 15.60 56C 1.125
Part #:0250-57211
Catalog #:SSHERA45ES 15.60 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Ratio: | 15.60:1 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Service Factor: | 1 |
| Series Code: | HERA45 | Output Diameter (in): | 1.125 in |
| Output RPM: | 112.2 | Input HP: | 5.14 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Housing Length (in): | 8.02 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798943756 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

