Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 39.98 56C 1.188
Part #:0250-57222
Catalog #:SSHERA45ES 39.98 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | HERA |
| Input HP: | 2.01 | Output RPM: | 43.8 |
| Series Code: | HERA45 | Ratio: | 39.98:1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Style: | ES |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798943879 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

