Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 7.80 56C 1.250
Part #:0250-57225
Catalog #:SSHERA45ES 7.80 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.80:1 | Style: | ES |
| Product Line: | HERA | Service Factor: | 1 |
| Output RPM: | 224.4 | Input Diameter (in): | 0.626 in |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Input HP: | 8.5 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Length (in): | 8.02 in | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 2149 in/lbs | Gear Drive SIze: | SSHERA45 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798943909 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

