Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 52.50 56C 1.250
Part #:0250-57231
Catalog #:SSHERA45ES 52.50 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Input HP: | 1.53 |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output Diameter (in): | 1.250 in | Style: | ES |
| Series Code: | HERA45 | Output RPM: | 33.3 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Mounting Type: | ES |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | SSHERA45 |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798943961 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

