Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 7.80 56C 1.438
Part #:0250-57233
Catalog #:SSHERA45ES 7.80 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Style: | ES |
| Output Diameter (in): | 1.438 in | Series Code: | HERA45 |
| Product Line: | HERA | Output RPM: | 224.4 |
| Ratio: | 7.80:1 | Input HP: | 8.5 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 2149 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798943985 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

