Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 11.36 143TC 1.000
Part #:0250-57250
Catalog #:SSHERA45ES 11.36 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Output RPM: | 154 | Product Type: | RIGHT ANGLE |
| Style: | ES | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.000 in |
| Ratio: | 11.36:1 | Input HP: | 7.06 |
| Input HP @ 1750 RPM: | 7.06 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Gear Drive SIze: | SSHERA45 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798944159 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

